IESNA:LM-63-2002
[TEST]P955748
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43267
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4740 5177.1 5652.6 6157.6 6594.6 6960.8 7238.5 7400.9 7427.5 7347.7
7265 7259.1 7309.3 7418.6 7675.5 8316.4 9908.2 12297.4 14426.7 16062.8
17320.9 18508.1 19580.2 20587.2 21263.5 20288.9 16423.1 11488.2 7944.3 5342.5
2253.3 714.7 339.6 147.7 47.3 0 0
4740 5185.9 5688 6175.3 6615.3 6981.5 7276.8 7439.3 7462.9 7392
7300.5 7297.5 7335.9 7448.1 7711 8213 9583.3 11913.5 14287.9 15983.1
17291.4 18608.5 19615.6 20602 21331.4 20702.4 17123 12226.5 8325.3 5540.3
2398.1 776.7 395.7 174.2 62 0 0
4740 5180 5667.3 6136.9 6556.3 6904.7 7173.5 7341.8 7359.5 7297.5
7229.6 7217.8 7259.1 7371.4 7622.4 8091.9 9205.3 11305.1 13667.7 15504.6
16863.1 18292.5 19648.1 20891.4 21942.8 22244 19834.1 15433.8 10413.2 6763
3130.5 1234.5 694 383.9 177.2 59.1 0
4740 5144.6 5596.4 6045.3 6423.4 6745.3 7002.2 7135.1 7179.4 7152.8
7102.6 7096.7 7132.1 7185.3 7333 7631.2 8139.2 9308.7 11305.1 13596.8
15634.6 17527.6 19459.1 21278.3 23017.8 24376.3 25294.7 25368.6 23779.7 18865.5
10602.2 3794.9 1523.9 815.1 375.1 85.6 0
4740 5085.5 5484.2 5894.7 6252.1 6556.3 6798.4 6960.8 7034.7 7052.4
7049.4 7067.2 7117.4 7164.6 7259.1 7474.7 7852.7 8422.7 9488.8 11290.3
13644.1 16157.3 18685.3 21316.7 23487.3 25536.9 27548.1 29795.5 31546.8 30259.2
23939.2 13186.3 5188.9 2321.3 980.5 100.4 0
4740 5053 5404.5 5758.9 6083.7 6382 6624.2 6813.2 6916.5 6990.4
7043.5 7129.2 7259.1 7362.5 7459.9 7613.5 7941.3 8467 9270.3 10253.7
11703.8 13602.7 15764.5 18085.8 20480.9 23135.9 26101 29582.9 34379 37228.9
34060 25601.9 13924.6 4967.4 1234.5 70.9 0
4740 5035.3 5380.9 5738.2 6054.2 6352.5 6609.4 6795.5 6907.7 6978.6
7052.4 7138 7262.1 7371.4 7486.5 7657.8 7976.8 8493.6 9302.8 10345.3
11736.3 13596.8 15708.4 17982.4 20424.8 23109.3 26139.4 29804.4 34373.1 37057.6
33596.4 25111.6 13856.7 5067.8 1219.7 79.7 0
4740 4976.3 5259.8 5569.9 5868.1 6157.6 6417.4 6636 6792.5 6913.6
7040.6 7194.2 7362.5 7504.2 7643.1 7840.9 8159.9 8653.1 9385.5 10383.7
11653.6 13207 15070.5 17217.5 19645.1 22376.9 25359.7 28581.7 32539.1 35563.2
31428.7 19627.4 8904.1 3030.1 720.6 62 0
4740 4937.9 5150.5 5395.6 5661.4 5930.2 6196 6429.3 6641.9 6828
7022.9 7208.9 7386.1 7542.6 7719.8 7976.8 8345.9 8915.9 9772.4 10941.9
12489.4 14335.2 16476.3 18815.3 21195.6 23700 26272.3 29004 31721 32636.5
28998.1 19435.4 8360.7 2507.3 1010 280.6 0
4740 4869.9 5023.5 5200.7 5422.2 5664.4 5900.6 6145.7 6370.2 6597.6
6828 7037.6 7214.8 7403.8 7604.7 7843.9 8216 8812.5 9734 11077.7
12826 14843.1 17002 19190.3 21369.8 23558.2 25811.5 27970.4 28953.8 27078.5
21322.6 10696.7 2888.3 1095.7 596.6 165.4 0
4740 4799.1 4875.8 4999.9 5165.3 5345.4 5561 5770.7 5998.1 6210.7
6458.8 6698 6934.3 7182.3 7439.3 7746.4 8168.7 8824.4 9810.7 11284.4
13218.8 15513.5 17728.5 19636.3 21287.1 22849.4 24119.3 24420.6 22884.9 18697.1
11665.4 4264.5 856.4 262.8 91.6 32.5 0
4740 4763.6 4796.1 4890.6 5026.5 5177.1 5357.2 5543.3 5744.1 5959.7
6190 6426.3 6686.2 6952 7247.3 7601.7 8065.4 8747.6 9704.4 11015.7
12772.9 14810.6 16680 17843.6 18378.2 18475.6 18079.9 16827.7 14533 11142.7
6559.2 2232.7 508 144.7 41.3 17.7 0
4740 4716.4 4719.3 4769.5 4861.1 4973.3 5109.2 5253.9 5398.6 5534.4
5685 5823.8 5986.3 6142.8 6314.1 6520.8 6825 7303.4 8059.5 9161
10575.6 12010.9 13000.3 13139.1 12347.6 10876.9 8774.2 6160.5 3511.4 1606.6
688.1 259.9 97.5 38.4 17.7 3 0
4740 4633.7 4571.7 4536.2 4506.7 4453.5 4362 4217.3 4025.3 3797.9
3538 3263.4 2988.7 2743.6 2554.6 2415.8 2315.4 2277 2474.8 2932.6
3440.6 3857 3833.3 3160 2214.9 1476.6 1021.8 711.7 475.5 295.3
186.1 118.1 59.1 23.6 5.9 0 0
4740 4556.9 4415.1 4237.9 3984 3668 3295.8 2879.4 2436.4 2002.3
1686.3 1520.9 1485.5 1500.3 1550.5 1594.8 1630.2 1633.2 1594.8 1515
1426.4 1337.8 1243.3 1140 1004.1 835.8 652.7 469.6 351.4 256.9
165.4 97.5 38.4 14.8 5.9 0 0
4740 4489 4235 3895.4 3428.7 2917.8 2383.3 1910.8 1639.1 1547.5
1500.3 1458.9 1426.4 1393.9 1376.2 1364.4 1349.6 1317.2 1246.3 1142.9
1039.5 936.2 835.8 720.6 605.4 505 431.2 366.2 289.4 197.9
100.4 50.2 23.6 8.9 0 0 0
4740 4421 4063.7 3520.3 2917.8 2306.5 1825.1 1642 1588.9 1544.6
1500.3 1456 1411.7 1367.4 1302.4 1228.6 1142.9 1042.5 933.2 826.9
726.5 637.9 567 510.9 457.8 407.6 354.4 280.6 192 129.9
85.6 47.3 20.7 8.9 0 0 0
4740 4379.7 3892.4 3257.5 2542.8 1940.3 1695.2 1645 1597.7 1547.5
1506.2 1456 1402.8 1337.8 1255.1 1151.8 1039.5 924.4 803.3 685.2
587.7 525.7 481.4 440 395.7 351.4 301.2 239.2 189 150.6
109.3 70.9 23.6 3 0 0 0
4740 4320.6 3727 2973.9 2235.6 1798.5 1701.1 1653.8 1606.6 1556.4
1512.1 1464.8 1408.7 1331.9 1228.6 1119.3 986.4 853.5 708.8 605.4
537.5 496.1 463.7 428.2 389.8 342.6 283.5 233.3 194.9 153.6
112.2 70.9 20.7 0 0 0 0
4740 4314.7 3673.9 2864.7 2117.5 1780.8 1718.8 1668.6 1618.4 1571.1
1523.9 1470.7 1414.6 1331.9 1231.5 1098.6 948 797.4 673.3 578.8
519.8 481.4 445.9 407.6 363.3 307.1 245.1 203.8 165.4 127
85.6 47.3 11.8 0 0 0 0
4740 4314.7 3635.5 2805.6 2067.3 1780.8 1730.6 1680.4 1624.3 1571.1
1523.9 1473.7 1417.6 1343.7 1249.2 1119.3 959.8 800.3 664.5 564.1
505 469.6 434.1 392.8 342.6 271.7 209.7 174.2 141.8 106.3
67.9 26.6 3 0 0 0 0
4740 4329.5 3653.2 2814.5 2067.3 1780.8 1730.6 1680.4 1627.2 1577
1526.8 1476.6 1423.5 1352.6 1258.1 1113.4 953.9 788.5 652.7 555.2
502.1 466.6 428.2 389.8 336.7 254 197.9 165.4 129.9 94.5
59.1 20.7 0 0 0 0 0
